??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIC 1B0-IT1A7-Q40KFU-SM4A4A
HELP_VARIABLE
Company
Balluff
Description
Inductive couplers BIC
Bill of material
BALLUFF BIC 1B0-IT1A7-Q40KFU-SM4A4A
VERF
Availability
Available
BC
Order code
BIC007F
TC
Product identifier
BIC 1B0-IT1A7-Q40KFU-SM4A4A
PX
Product view
54340_02
ICON
ROT
Rotation
W
Weight
0.183 Kg
TRAFFIC
Customs number
85176200
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Function = IO-Link signal transmission, Signal type = bi-directional, Transmission distance = 0...5 mm, Component = Base, Interface = IO-Link 1.1, Connection = Connector, M12x1-Male, 4-pin, Rated operating voltage Ue = 24 VDC, Housing material = PBTP, Dimension = 40 x 40 x 62 mm, Ambient temperature = -5...55 °C, IP rating = IP67, Transfer rate = COM2 (38.4 kBaud), COM3 (230.4 kBaud), Additive cycle time = Device + 2.8 ms, Process data IN = 0…32 bytes, Process data OUT = 0…32 bytes, SIO mode = no
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.